Pwr Q4/2 female angled TC ER 4G6qmm 2m
Article No.: 61 04 201 2740 L020
Image is for illustration purposes only. Please refer to product description.
Pwr Q4/2 female angled TC ER 4G6qmm 2m
Article No.: 61 04 201 2740 L020
to see prices and availability.
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | Pre-assembled on one side |
Connector 1 | Han-Compact® Hood |
Side entry | |
Han® Q 4/2 Female | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Core structure | 4G 6 mm² |
PE contact | Yes |
Field of application | Power cables |
Previous
Next