Hybr.cable Assy, AC,20m -1x HAN3A
Article No.: 33 57 111 0200 002
Image is for illustration purposes only. Please refer to product description.
Hybr.cable Assy, AC,20m -1x HAN3A
Article No.: 33 57 111 0200 002
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Han® 3 A Metal |
Type of cable | Hybrid cable (copper / copper) |
Description of the cable | AC version |
Cable length | 20 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
3x 2.5 mm² |
Previous
Next