Han 24 B-E CA 2-lever m/- ang/- PVC, 1m
Article No.: 33 50 B50 0273 010
Image is for illustration purposes only. Please refer to product description.
Han 24 B-E CA 2-lever m/- ang/- PVC, 1m
Article No.: 33 50 B50 0273 010
to see prices and availability.
Properties Overview
Product Details
Type of cable | CLASSIC 110 25G1,5mm² PVC grey Show details |
---|---|
Connector 1 | Han B Hood Side Entry LC M32 Show details |
Han E 24 Pos. M Insert Crimp Show details | |
Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG Show details | |
Han CGM-M M32x1,5 D.13-20mm Show details |
Category | System cabling |
---|---|
Series | Han E® |
Series of hoods/housings | Han® B |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 1 m |
---|---|
Size | 24 B |
Number of contacts | 24 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next