Han 6 B-E CA lever m/f ang/ang PVC,1m
Article No.: 33 50 A3A 4270 010
Image is for illustration purposes only. Please refer to product description.
Han 6 B-E CA lever m/f ang/ang PVC,1m
Article No.: 33 50 A3A 4270 010
to see prices and availability.
Properties Overview
Product Details
Type of cable | 110 7G 1.50 mm² Grau 1119307 Show details |
---|---|
Connector 1 | Han 6E insert male crimp Show details |
Han B Hood Side Entry LC 2pegs M20 Show details | |
Connector 2 | Han B Hood Side Entry LC 2pegs M20 Show details |
Han 6E Insert Female Crimp Show details |
Category | System cabling |
---|---|
Series | Han E® |
Series of hoods/housings | Han® B |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 6 B male |
Hood | |
Connector 2 | Han® 6 B female |
Hood | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 7 |
Core structure | 7x 1.5 mm² |
Size | 6 B |
Number of contacts | 6 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next