har-bus HM Federl. Typ C, AFS 2, Tube
Article No.: 17 23 055 2101
Image is for illustration purposes only. Please refer to product description.
har-bus HM Federl. Typ C, AFS 2, Tube
Article No.: 17 23 055 2101
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-busĀ® HM |
Identification | Type C |
Element | Female connector |
Description of the contact | Angled |
Termination method | Press-in termination |
---|---|
Connection type | Motherboard to daughtercard |
Pack contents | Tube |
Contact rows | 7 |
---|---|
Contact spacing (termination side) | 2 mm |
Contact spacing (mating side) | 2 mm |
Rated current | ā 1 A |
Data rate | ā¤ 2,500 Mbit/s |
Insulation resistance | >109 Ī© |
Contact resistance | ā¤ 20 mĪ© |
Limiting temperature | -55 ... +125 Ā°C |
Insertion force | ā¤ 41.25 N |
Withdrawal force | ā„ 8.25 N |
Performance level | 2 |
Test voltage U<sub>r.m.s.</sub> | 0.75 kV |
Isolation group | IIIa (175 ā¤ CTI < 400) |
PCB thickness | ā„1.4 mm |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | Beige |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 20 |
---|---|
Net weight | 8 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140121973 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next