MPP-ACC-DUST CAP DEVICE LANYARD IP65/67

Article No.: 09 51 800 0003


New
NewProtection cover

MPP-ACC-DUST CAP DEVICE LANYARD IP65/67

Article No.: 09 51 800 0003

to see prices and availability.

Properties Overview

Protection cover for device side Polybutylene terephthalate (PBT) Black

Product Details


Category Accessories
Series HARTING Mini PushPull
Type of accessory Protection cover
Description of the accessory for device side
Locking type PushPull
Limiting temperature -40 ... +70 Â°C
Storage temperature -60 ... +85 °C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67
Material (seal) NBR
Colour (seal) Black
Material (accessories) Polybutylene terephthalate (PBT)
Colour (accessories) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 1
Country of origin Germany
European customs tariff number 39269097
GTIN 5713140235595
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next