Han3A met.gr.RJ45 Cat.5e outd.black 1.5m
Article No.: 09 45 715 1105
Image is for illustration purposes only. Please refer to product description.
Han3A met.gr.RJ45 Cat.5e outd.black 1.5m
Article No.: 09 45 715 1105
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 3 A Metal |
Connector 2 | Han® 3 A Metal |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Previous
Next