RJI RJ45 Han3A met. PN Cat5 PVC 3.0m
Article No.: 09 45 700 1166
Image is for illustration purposes only. Please refer to product description.
RJI RJ45 Han3A met. PN Cat5 PVC 3.0m
Article No.: 09 45 700 1166
to see prices and availability.
Properties Overview
Product Details
Type of cable | HAR PROFINET Typ B 4xAWG22/7 PVC Show details |
---|---|
Connector 1 | RJI RJ45 plug Cat5, 4p IDC Show details |
Connector 2 | Han3A RJ45 Cat5 plug 4p IDC Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 |
Connector 2 | Han® 3 A Metal |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Previous
Next