ix PP IP20 Type A OM IDC straight

Article No.: 33 47 CON 01P8


Connectors

ix PP IP20 Type A OM IDC straight

Article No.: 33 47 CON 01P8

to see prices and availability.

0

Properties Overview

Connectors Cable connector Straight, Overmoulded IDC termination Rated current: ‌1.5 A Contacts: 8 + 2x GND Copper alloy Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side PushPull Material: Polycarbonate (PC) Degree of protection: IP20

Product Details


-

Previous
Next