Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
Motherboard to daughtercard|Mezzanine
Motherboard to daughtercard|Mezzanine
Number of contacts
32
32
Pack contents
Sample
280 pieces on reel
Termination method
Reflow soldering termination (SMT)
Reflow soldering termination (SMT)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Creepage distance
≥ 0.4 mm
≥ 0.4 mm
Insertion force
≤ 25.6 N
≤ 25.6 N
Withdrawal force
≥ 4.8 N|≤ 22.4 N
≥ 4.8 N|≤ 22.4 N
Performance level
1
1
Contact rows
2
2
Contact spacing (mating side)
1.27 mm
1.27 mm
Mating cycles
≥ 500
≥ 500
Contact spacing (termination side)
1.27 mm
1.27 mm
Test voltage Ur.m.s.
0.5 kV
0.5 kV
Clearance distance
≥ 0.4 mm
≥ 0.4 mm
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Stacking height
6.25 mm
6.25 mm
Contact resistance
25 mΩ
25 mΩ
Identification
Identification
Signal
Signal
Category
Connectors
Connectors
Element
Female connector
Female connector
Description of the contact
Straight
Straight
Series
har-flex@
har-flex@
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
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
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
1 g
1,370 g
GTIN
5713140117914
5713140117907
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
China
China
Packaging size
1
1