Size 15 6pole female straight overmolded

Article No.: 21 34 CON 29P6


Cable connector

Size 15 6pole female straight overmolded

Article No.: 21 34 CON 29P6

to see prices and availability.

0

Properties Overview

Cable connector Overmoulded Female Crimp termination Polyamide (PA) Green Contacts: 6 Conductor cross-section: 2.5 mm² Degree of protection: IP65 / IP67

Product Details


-

Previous
Next