Servocbl. 5G2,5+(2x0,75)(2x1,5)(4xAWG2

Article No.: 61 06 005 0043 01


Hybrid cable (copper / copper)

Servocbl. 5G2,5+(2x0,75)(2x1,5)(4xAWG2

Article No.: 61 06 005 0043 01

to see prices and availability.

0

Properties Overview

Hybrid cable (copper / copper) 2x 2x AWG 22, 2x 0.75 mm², 2x 1.5 mm², 5G 2.5 mm² Polyolefin copolymer Cat. 5e Class D up to 100 MHz

Product Details


-

Previous
Next