Screwlock 4-40 / 4-40 UNC
Article No.: 09 67 001 9941
Image is for illustration purposes only. Please refer to product description.
Screwlock 4-40 / 4-40 UNC
Article No.: 09 67 001 9941
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Female screw lock |
Description of the accessory | Without nut |
Thread UNC/UNC | |
Total length 13 mm |
Details | Order 2 pieces for one connector. |
---|
Tightening torque | <0.6 Nm |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | c3c36a64-4181-41a7-bdc6-2bc2fd6fd011 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Country of origin | India |
European customs tariff number | 73181582 |
GTIN | 5713140087590 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next