RJI Kabel AWG 22/7, flex. IP20+PP, 1,5m
Article No.: 09 45 701 1164
![RJI Kabel AWG 22/7, flex. IP20+PP, 1,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0945701XXXX_20220819_161320668/0945701XXXX_20220819_161320668_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI Kabel AWG 22/7, flex. IP20+PP, 1,5m](/assets/images/3d-gallery-thumbnail.png)
![RJI Kabel AWG 22/7, flex. IP20+PP, 1,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0945701XXXX_20220819_161320668/0945701XXXX_20220819_161320668_S.jpg)
RJI Kabel AWG 22/7, flex. IP20+PP, 1,5m
Article No.: 09 45 701 1164
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 |
Connector 2 | HARTING PushPull (V4) Thermoplastic |
Connector | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 146 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140062610 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next