RJI Cab. AWG26/7,Cat6 str. IP20+PP, 15m
Article No.: 09 45 701 1513
![RJI Cab. AWG26/7,Cat6 str. IP20+PP, 15m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094570115XY_20220819_161752436/094570115XY_20220819_161752436_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI Cab. AWG26/7,Cat6 str. IP20+PP, 15m](/assets/images/3d-gallery-thumbnail.png)
![RJI Cab. AWG26/7,Cat6 str. IP20+PP, 15m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094570115XY_20220819_161752436/094570115XY_20220819_161752436_S.jpg)
RJI Cab. AWG26/7,Cat6 str. IP20+PP, 15m
Article No.: 09 45 701 1513
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 |
Connector 2 | HARTING PushPull (V4) Thermoplastic |
Connector | |
Type of cable | Copper cable (round) |
Cable length | 15 m |
---|---|
Number of cores | 8 |
Core structure | 8x AWG 26/7 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s |
Material (cable) | PVC |
---|---|
Colour (cable) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 781 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140267978 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next