PP V4 RJI RJ45
Article No.: 09 47 CON 36P4
Image is for illustration purposes only. Please refer to product description.
PP V4 RJI RJ45
Article No.: 09 47 CON 36P4
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | RJ45 |
Element | Connector sets |
Specification | Overmoulded |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 4 |
Locking type | PushPull |
Pack contents | incl. housing with RJ45 connector, shielding and cable gland |
Conductor cross-section [AWG] | AWG 22/1 |
---|---|
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
GTIN | 5713140886667 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next