PP V4 2.0 RJI RJ45
Article No.: 09 48 CON 28P8
Image is for illustration purposes only. Please refer to product description.
PP V4 2.0 RJI RJ45
Article No.: 09 48 CON 28P8
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | RJ45 |
Element | Connector sets |
Specification | Overmoulded |
Termination method | Piercing termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Locking type | PushPull |
Pack contents | incl. housing with RJ45 connector, shielding and cable gland |
Conductor cross-section | 0.08 ... 0.22 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28/7 ... AWG 24/7 |
Wire outer diameter | 1 mm |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Tightening torque | 1.3 ... 1.5 Nm |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 4.5 ... 10 mm |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
5.72 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 25 g / 11 ms, 3 shocks / axis and direction |
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
EN 45545-2 | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
GTIN | 5713140880924 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next