M12 T 4pole female straight overmolded

Article No.: 21 34 CON 37P4


Cable connector

M12 T 4pole female straight overmolded

Article No.: 21 34 CON 37P4

to see prices and availability.

0

Properties Overview

Cable connector Straight, Overmoulded Female T-coding Crimp termination Contacts: 4 Rated current: ‌12 A Screw locking Degree of protection: IP65 / IP67

Product Details


-

Previous
Next