M12 OVERMOLD D-COD M Push Pull 90°

Article No.: 21 03 689 3412


Cable connector

M12 OVERMOLD D-COD M Push Pull 90°

Article No.: 21 03 689 3412

to see prices and availability.

0

Properties Overview

Cable connector Straight, Overmoulded, 90° angled Male D-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 4 Rated current: ‌4 A Zinc die-cast, Thermoplastic polyurethane (TPU) Outer PushPull Degree of protection: IP65 / IP67 mated condition

Product Details


Connector 1
M12 OVERMOLD D-COD M Push Pull
Show details
Previous
Next