M12 D-code female straight overmolded

Article No.: 21 34 CON 93P4


Cable connector

M12 D-code female straight overmolded

Article No.: 21 34 CON 93P4

to see prices and availability.

0

Properties Overview

Cable connector Straight, Overmoulded Female D-coding Crimp termination Polyamide (PA) Contacts: 4 Conductor cross-section: 0.25 ... 0.75 mm² Rated current: ‌4 A Polyamide (PA), Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition

Product Details


-

Previous
Next