M12 B 4pole female straight overmolded

Article No.: 21 34 CON 89P4


Cable connector

M12 B 4pole female straight overmolded

Article No.: 21 34 CON 89P4

to see prices and availability.

0

Properties Overview

Cable connector Straight, Overmoulded Female B-coding Crimp termination Polyamide (PA) Contacts: 4 Rated current: ‌4 A Polyamide (PA), Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition

Product Details


-

Previous
Next