M12 A5 straight female unshld

Article No.: 21 34 CON 85P5


Cable connector

M12 A5 straight female unshld

Article No.: 21 34 CON 85P5

to see prices and availability.

0

Properties Overview

Cable connector Straight, Overmoulded Female A-coding Crimp termination Thermoplastic polyurethane (TPU) Contacts: 5 Copper alloy Au over Ni Conductor cross-section: 0.25 ... 0.75 mm² Rated current: ‌4 A Thermoplastic polyurethane (TPU) Screw locking Degree of protection: IP67 mated condition

Product Details


-

Previous
Next