M12 A-cod 4P Female Angled 0°

Article No.: 21 03 819 4400


Cable connector

M12 A-cod 4P Female Angled 0°

Article No.: 21 03 819 4400

to see prices and availability.

0

Properties Overview

Cable connector Angled, Overmoulded Female A-coding Crimp termination Polyamide (PA) Contacts: 4 Conductor cross-section: 0.34 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition

Product Details


-

Previous
Next