LC duplex Unibody Single Mode
Article No.: 09 57 400 0002 000
Image is for illustration purposes only. Please refer to product description.
LC duplex Unibody Single Mode
Article No.: 09 57 400 0002 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | LC duplex |
Type of accessory | Connector LC duplex |
Description of the accessory | Singlemode GOF |
Number of contacts | 2 |
---|
Limiting temperature | -40 ... +70 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
PROFINET | Yes |
---|
Packaging size | 100 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 85447000 |
GTIN | 5713140235618 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next