LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm L: 8
Article No.: 09 67 002 9032
![LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm L: 8](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09670029040_20220823_085604058/09670029040_20220823_085604058_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm L: 8](/assets/images/3d-gallery-thumbnail.png)
![LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm L: 8](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09670029040_20220823_085604058/09670029040_20220823_085604058_S.jpg)
LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm L: 8
Article No.: 09 67 002 9032
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Latch lock bolt |
Description of the accessory | Rear mounting |
Thread 4-40 UNC |
Details | Order 2 pieces for one shell housing. |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 1.007 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140088177 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next