JZ-500 5G2,5 qmm ADM: 10,1 Helu 10125

Article No.: 61 06 003 0310 00


Copper cable (round)

JZ-500 5G2,5 qmm ADM: 10,1 Helu 10125

Article No.: 61 06 003 0310 00

to see prices and availability.

0

Properties Overview

Copper cable (round) Oil resistant 5G 2.5 mm² PVC

Product Details


-

Previous
Next