HPP V4 Power insert THT 250V/16A 3p 90°
Article No.: 09 46 500 3400
![HPP V4 Power insert THT 250V/16A 3p 90°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09465003400_20220819_173923464/09465003400_20220819_173923464_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HPP V4 Power insert THT 250V/16A 3p 90°](/assets/images/3d-gallery-thumbnail.png)
![HPP V4 Power insert THT 250V/16A 3p 90°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09465003400_20220819_173923464/09465003400_20220819_173923464_S.jpg)
HPP V4 Power insert THT 250V/16A 3p 90°
Article No.: 09 46 500 3400
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | Power |
Element | Female |
Specification | Angled |
Termination method | Solder termination |
---|---|
Shielding | Unshielded |
Number of contacts | 2 |
PE contact | Yes |
Locking type | PushPull |
Rated current | 16 A |
---|---|
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 2 |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
EN 45545-2 | |
Approvals | DNV GL |
Packaging size | 100 |
---|---|
Net weight | 4 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140065529 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next