HARTING MPP ix Type A overmolded

Article No.: 33 48 CON 34P1 0


Connectors

HARTING MPP ix Type A overmolded

Article No.: 33 48 CON 34P1 0

to see prices and availability.

0

Properties Overview

Connectors Connector Overmoulded IDC termination Rated current: ‌1.5 A Contacts: 8 + 2x GND Copper alloy PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side, Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side PushPull Material: Polybutylene terephthalate (PBT) / PA66 Degree of protection: IP65 / IP67

Product Details


-

Previous
Next