HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow

Article No.: 09 45 600 0500 0202


New
NewCopper cable (round)

HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow

Article No.: 09 45 600 0500 0202

to see prices and availability.

0

Properties Overview

Copper cable (round) 4x 2x AWG 26/7 PVC Cat. 6A Class EA up to 500 MHz

Product Details


-

Previous
Next