DSUB SV FE SSDP STR 15P PL3 NUT 4-40
Article No.: 09 66 211 7502
![DSUB SV FE SSDP STR 15P PL3 NUT 4-40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0966151X513_20220822_233459539/0966151X513_20220822_233459539_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DSUB SV FE SSDP STR 15P PL3 NUT 4-40](/assets/images/3d-gallery-thumbnail.png)
![DSUB SV FE SSDP STR 15P PL3 NUT 4-40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0966151X513_20220822_233459539/0966151X513_20220822_233459539_S.jpg)
DSUB SV FE SSDP STR 15P PL3 NUT 4-40
Article No.: 09 66 211 7502
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Description of the contact | Stamped |
Straight |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Size | D-Sub 2 |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of contacts | 15 |
Termination length | 2.9 mm |
Locking type | Fixing flange with thread 4-40 UNC |
Distance between rows | 2.84 mm |
---|---|
Contact spacing (termination side) | 2.74 mm |
Rated current | 6.5 A |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | ≤0.6 Nm Female screw lock |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 50 N |
Withdrawal force | ≥ 4.5 N |
≤ 33 N | |
Performance level | 3 |
Mating cycles | ≥ 50 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
PCB thickness | ≥1.6 mm |
Installation height | 6.2 mm |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
---|---|
Shell: Plated steel | |
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Packaging size | 100 |
---|---|
Net weight | 9.1 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140081703 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next