DSUB MA 25pol.metal.plastic cap w.chain
Article No.: 09 67 025 0615
Image is for illustration purposes only. Please refer to product description.
DSUB MA 25pol.metal.plastic cap w.chain
Article No.: 09 67 025 0615
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Protection cover |
Description of the accessory | for male connectors |
With chain |
Size | D-Sub 3 |
---|
Limiting temperature | -40 ... +85 °C |
---|
Material (accessories) | Plastic, metallised |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 3.47 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140091757 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next