D-Sub 9P M green coding 114 1.6-2.0mm
Article No.: 09 67 009 2114 104
![D-Sub 9P M green coding 114 1.6-2.0mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09670092104104/09670092104104_L.jpg)
![D-Sub 9P M green coding 114 1.6-2.0mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/D-SUB_CODING-SYSTEM_9/D-SUB_CODING-SYSTEM_9_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D-Sub 9P M green coding 114 1.6-2.0mm](/assets/images/3d-gallery-thumbnail.png)
![D-Sub 9P M green coding 114 1.6-2.0mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09670092104104/09670092104104_S.jpg)
![D-Sub 9P M green coding 114 1.6-2.0mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/D-SUB_CODING-SYSTEM_9/D-SUB_CODING-SYSTEM_9_S.jpg)
D-Sub 9P M green coding 114 1.6-2.0mm
Article No.: 09 67 009 2114 104
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Coding element |
Description of the accessory | for panel thickness 1.6 ... 2 mm |
Coding combination | 14 |
Gender | Male |
---|---|
Size | D-Sub 1 |
Material | Stainless steel |
---|---|
Polybutylene terephthalate (PBT) | |
Colour (accessories) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Packaging size | 20 |
---|---|
Country of origin | Vietnam |
European customs tariff number | 85389099 |
GTIN | 5713140231832 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next