cable clamp metal hood 9-37P dia.5-7mm
Article No.: 61 03 000 0141
![cable clamp metal hood 9-37P dia.5-7mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61030000044_20220823_101816412/61030000044_20220823_101816412_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![cable clamp metal hood 9-37P dia.5-7mm](/assets/images/3d-gallery-thumbnail.png)
![cable clamp metal hood 9-37P dia.5-7mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61030000044_20220823_101816412/61030000044_20220823_101816412_S.jpg)
cable clamp metal hood 9-37P dia.5-7mm
Article No.: 61 03 000 0141
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable clamp |
Description of the accessory | D-Sub 1 ... 4 |
Ambient temperature | -20 ... +90 °C |
---|---|
Cable diameter | 5 ... 7 mm |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 10 |
---|---|
Net weight | 20 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140157231 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next