Circular Connector w. Harax M12 L 3P F
Article No.: 21 03 212 2306
![Circular Connector w. Harax M12 L 3P F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21032122305_20220823_093803388/21032122305_20220823_093803388_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Circular Connector w. Harax M12 L 3P F](/assets/images/3d-gallery-thumbnail.png)
![Circular Connector w. Harax M12 L 3P F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21032122305_20220823_093803388/21032122305_20220823_093803388_S.jpg)
Circular Connector w. Harax M12 L 3P F
Article No.: 21 03 212 2306
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | M12-L |
Element | Cable connector |
Specification | Straight |
Deviating contact configuration |
Termination method | HARAX® connection technology |
---|---|
Gender | Female |
Shielding | Unshielded |
Number of contacts | 3 |
Contact configuration | 1, 3, 4 |
Coding | A-coding |
Locking type | Screw locking |
Conductor cross-section | 0.34 ... 0.75 mm² |
---|---|
Conductor cross-section [AWG] | AWG 22 ... AWG 18 |
Wire outer diameter | ≤ 2.6 mm |
Rated current | 4 A |
Rated voltage | 50 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 0.6 Nm |
Wrench size (knurled screw / knurled nut) | 17 |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 6 ... 8 mm |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Polyamide (PA) |
Zinc die-cast | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-101 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 38.8 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140137318 |
ETIM | EC002635 |
eCl@ss | 27440116 Circular connector (for field assembly) |
Previous
Next