M12-M 8-polig / A-cod
Article No.: 21 03 121 1801
![M12-M 8-polig / A-cod](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21031211801_20220823_093656008/21031211801_20220823_093656008_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-M 8-polig / A-cod](/assets/images/3d-gallery-thumbnail.png)
![M12-M 8-polig / A-cod](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21031211801_20220823_093656008/21031211801_20220823_093656008_S.jpg)
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | M12-L |
Element | Cable connector |
Specification | Straight |
Termination method | IDC termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 8 |
Coding | A-coding |
Locking type | Screw locking |
Conductor cross-section | 0.14 ... 0.34 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 22 |
Wire outer diameter | ≤ 1.6 mm |
Rated current | 2 A |
Rated voltage | 30 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Overvoltage category | II |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 0.4 Nm |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 4 ... 8 mm |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Zinc die-cast |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-2-101 |
---|
Packaging size | 1 |
---|---|
Net weight | 38 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140137240 |
ETIM | EC002635 |
eCl@ss | 27440116 Circular connector (for field assembly) |
Previous
Next