HanPP V14 preLink RJ45 plug 8p met.
Article No.: 20 82 104 0001
![HanPP V14 preLink RJ45 plug 8p met.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20821040001_20220823_092754024/20821040001_20220823_092754024_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HanPP V14 preLink RJ45 plug 8p met.](/assets/images/3d-gallery-thumbnail.png)
![HanPP V14 preLink RJ45 plug 8p met.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20821040001_20220823_092754024/20821040001_20220823_092754024_S.jpg)
HanPP V14 preLink RJ45 plug 8p met.
Article No.: 20 82 104 0001
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | preLink® |
Han® PushPull (V14) | |
Element | Connector |
Specification | AIDA compliant |
Termination method | preLink® IDC insulation displacement termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 8 |
Coding | RJ45 |
Details | When installing a PROFINET system, observe the PROFINET installation guideline. |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 5 ... 9.5 mm |
Vibration resistance | 5.72 m/s² acc. to IEC 61373 Category 1 Class B |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 68 g |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140135666 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next