preLink RJ45 plug, IP20 Cat.6A L-35°
Article No.: 20 82 101 0022
![preLink RJ45 plug, IP20 Cat.6A L-35°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20821010022/20821010022_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![preLink RJ45 plug, IP20 Cat.6A L-35°](/assets/images/3d-gallery-thumbnail.png)
![preLink RJ45 plug, IP20 Cat.6A L-35°](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20821010022/20821010022_S.jpg)
preLink RJ45 plug, IP20 Cat.6A L-35°
Article No.: 20 82 101 0022
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | preLink® |
Element | Connector |
Specification | RJ45 |
35° angled | |
Features | Suitable for all PoE versions |
Termination method | preLink® IDC insulation displacement termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 8 |
Coding | RJ45 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Relative humidity | 95 % Non-condensing (operation) |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 5 ... 9 mm |
Vibration resistance | 10-500 Hz, 0.35 mm / 50 m/s², 2h/axis |
5.72 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (insert) | Zinc die-cast, nickel-plated |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
UL / CSA | |
---|---|
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 26.46 g |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140224223 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next