preLink RJ45 HIFF module empty
Article No.: 20 82 000 0002
![preLink RJ45 HIFF module empty](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20820000002_20220823_092932826/20820000002_20220823_092932826_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![preLink RJ45 HIFF module empty](/assets/images/3d-gallery-thumbnail.png)
![preLink RJ45 HIFF module empty](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20820000002_20220823_092932826/20820000002_20220823_092932826_S.jpg)
preLink RJ45 HIFF module empty
Article No.: 20 82 000 0002
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | preLink® |
Element | Female module |
Specification | Without termination block |
Termination method | preLink® IDC insulation displacement termination |
---|---|
Size | HIFF version |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Vibration resistance | 5.72 m/s² acc. to IEC 61373 Category 1 Class B |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 22 g |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140135475 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next