har-bus HM Power 4p male MSML PL2
Article No.: 17 61 004 2101
![har-bus HM Power 4p male MSML PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/17610042101_20220823_091258753/17610042101_20220823_091258753_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-bus HM Power 4p male MSML PL2](/assets/images/3d-gallery-thumbnail.png)
![har-bus HM Power 4p male MSML PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/17610042101_20220823_091258753/17610042101_20220823_091258753_S.jpg)
har-bus HM Power 4p male MSML PL2
Article No.: 17 61 004 2101
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-bus® HM |
Identification | Power |
Element | Male connector |
Description of the contact | Angled |
Termination method | Press-in termination |
---|---|
Connection type | Motherboard to daughtercard |
Number of contacts | 4 |
Contact configuration | L / M / S / M |
Leading contact on position | 4 |
Lagging contact on position | 2 |
Pack contents | Tube |
Contact rows | 1 |
---|---|
Contact spacing (termination side) | 3 mm |
Contact spacing (mating side) | 3 mm |
Rated current | 23 A |
Clearance distance | > 2.3 mm |
Creepage distance | > 2.3 mm |
Insulation resistance | >109 Ω |
Contact resistance | < 1 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 16 N |
Withdrawal force | ≥ 2 N |
Performance level | 2 |
Test voltage U<sub>r.m.s.</sub> | 1.5 kV |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene |
Packaging size | 30 |
---|---|
Net weight | 5.41 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140122253 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next