har-flex str f 9.05mm 32p PL1 280pcs
Article No.: 15 22 032 2601 000
![har-flex str f 9.05mm 32p PL1 280pcs](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/1522XXX2601_20220822_233006182/1522XXX2601_20220822_233006182_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flex str f 9.05mm 32p PL1 280pcs](/assets/images/3d-gallery-thumbnail.png)
![har-flex str f 9.05mm 32p PL1 280pcs](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/1522XXX2601_20220822_233006182/1522XXX2601_20220822_233006182_S.jpg)
har-flex str f 9.05mm 32p PL1 280pcs
Article No.: 15 22 032 2601 000
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flex® |
Identification | Signal |
Element | Female connector |
Description of the contact | Straight |
Termination method | Reflow soldering termination (SMT) |
---|---|
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of contacts | 32 |
Pack contents | 280 pieces on reel |
Contact rows | 2 |
---|---|
Contact spacing (termination side) | 1.27 mm |
Contact spacing (mating side) | 1.27 mm |
Stacking height | 9.05 mm |
Clearance distance | ≥ 0.4 mm |
Creepage distance | ≥ 0.4 mm |
Insulation resistance | >109 Ω |
Contact resistance | < 25 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 25.6 N |
Withdrawal force | ≥ 4.8 N |
≤ 22.4 N | |
Performance level | 1 |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 1,300 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140118492 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next