har-flexicon 5,08 FPH-4 GN

Article No.: 14 31 041 7102 000


Connector

har-flexicon 5,08 FPH-4 GN

Article No.: 14 31 041 7102 000

to see prices and availability.

Properties Overview

Connector Horizontal Push-in-spring-cage termination Rated current: ‌12 A Contacts: 4 Copper alloy Sn Mating side Coding: Please order coding pins separately. Polyamide (PA), Polyphthalamide (PPA) Green

Product Details


Category Connectors
Series har-flexicon®
Element Connector
Specification Horizontal
Termination method Push-in-spring-cage termination
Connection type PCB to cable
Number of contacts 4
Coding Please order coding pins separately.
Conductor cross-section 0.2 ... 2.5 mm² Solid
0.2 ... 2.5 mm² Stranded
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section [AWG] AWG 30 ... AWG 12
Contact rows 1
Contact spacing (termination side) 5.08 mm
Rated current ‌ 12 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Stripping length 10 mm
Limiting temperature -40 ... +110 °C
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert) Green
Material (contacts) Copper alloy
Surface (contacts) Sn Mating side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 150
Net weight 6.85 g
Country of origin Italy
European customs tariff number 85366990
GTIN 5713140114982
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next