har-flexicon 2,54 FPV-3 WH

Article No.: 14 31 031 3101 160


Connector

har-flexicon 2,54 FPV-3 WH

Article No.: 14 31 031 3101 160

to see prices and availability.

0
0

Properties Overview

Connector Vertical Push-in-spring-cage termination Rated current: ‌6 A Contacts: 3 Copper alloy, Spring steel Sn Mating side Liquid crystal polymer (LCP) White

Product Details


Category Connectors
Series har-flexicon®
Element Connector
Specification Vertical
Features Reconnection: 10 times (only with same or larger cross section)
Termination method Push-in-spring-cage termination
Connection type PCB to cable
Number of contacts 3
Details A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
Conductor cross-section 0.14 ... 0.5 mm² Solid
0.2 ... 0.5 mm² Stranded
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
Conductor cross-section [AWG] AWG 26 ... AWG 20
Contact rows 1
Contact spacing (termination side) 2.54 mm
Rated current ‌ 6 A
Rated voltage 160 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Clearance distance ‌ 1.5 mm
Creepage distance ‌ 1.6 mm
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Stripping length 6 mm
Limiting temperature -40 ... +125 °C
Insertion force ≤ 15 N
Withdrawal force ≥ 3 N
Isolation group IIIa (175 ≤ CTI < 400)
Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) White
Material (contacts) Copper alloy
Spring steel
Surface (contacts) Sn Mating side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 100
Net weight 1.22 g
Country of origin Vietnam
European customs tariff number 85366990
GTIN 5713140209633
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next