har-flexicon 3,50 FSH-2 GN
Article No.: 14 31 021 4402 000
![har-flexicon 3,50 FSH-2 GN](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14310514402000_20220823_071816392/14310514402000_20220823_071816392_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flexicon 3,50 FSH-2 GN](/assets/images/3d-gallery-thumbnail.png)
![har-flexicon 3,50 FSH-2 GN](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14310514402000_20220823_071816392/14310514402000_20220823_071816392_S.jpg)
har-flexicon 3,50 FSH-2 GN
Article No.: 14 31 021 4402 000
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | Connector |
Specification | Horizontal |
Termination method | Screw termination |
---|---|
Connection type | PCB to cable |
Number of contacts | 2 |
Coding | Please order coding pins separately. |
Conductor cross-section | 0.05 ... 1.5 mm² Solid |
---|---|
0.05 ... 1 mm² Stranded | |
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve | |
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve | |
Conductor cross-section [AWG] | AWG 30 ... AWG 14 |
Contact rows | 1 |
Contact spacing (termination side) | 3.5 mm |
Rated current | 10 A |
Rated voltage | 150 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Stripping length | 5 ... 6 mm |
Tightening torque | 0.2 ... 0.25 Nm |
Limiting temperature | -40 ... +110 °C |
Size | M2 |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Polyphthalamide (PPA) | |
Colour (insert) | Green |
Material (contacts) | Copper alloy |
Surface (contacts) | Sn Mating side |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA | |
---|---|
Approvals | CE |
UKCA |
Packaging size | 300 |
---|---|
Net weight | 1.47 g |
Country of origin | Italy |
European customs tariff number | 85366990 |
GTIN | 5713140114647 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next