D SUB FE 15 pole metallized plastic dust

Article No.: 09 67 015 0715


Protection cover

D SUB FE 15 pole metallized plastic dust

Article No.: 09 67 015 0715

to see prices and availability.

Properties Overview

Protection cover for female connectors, With chain Size: D-Sub 2 Plastic, metallised

Product Details


Category Accessories
Series D-Sub
Type of accessory Protection cover
Description of the accessory for female connectors
With chain
Size D-Sub 2
Limiting temperature -40 ... +85 °C
Material (accessories) Plastic, metallised
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 10
Net weight 0.049 g
Country of origin Germany
European customs tariff number 39235090
GTIN 5713140090729
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next