RJI DIN-rail outlet for keystone jacks
Article No.: 09 45 851 0000
![RJI DIN-rail outlet for keystone jacks](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458510000_20220819_173552410/09458510000_20220819_173552410_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI DIN-rail outlet for keystone jacks](/assets/images/3d-gallery-thumbnail.png)
![RJI DIN-rail outlet for keystone jacks](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458510000_20220819_173552410/09458510000_20220819_173552410_S.jpg)
RJI DIN-rail outlet for keystone jacks
Article No.: 09 45 851 0000
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING RJ Industrial® |
Type of accessory | Distribution module |
Size | Keystone version |
---|---|
Fixing | 35 mm DIN rail acc. to EN 60715 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -20 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | Grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel |
PROFINET | Yes |
---|
Packaging size | 1 |
---|---|
Net weight | 3 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140064850 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next