RJI RJ45 jack w. transformer 10 Gbit
Article No.: 09 45 551 1560
![RJI RJ45 jack w. transformer 10 Gbit](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511130_20220819_172947521/09455511130_20220819_172947521_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI RJ45 jack w. transformer 10 Gbit](/assets/images/3d-gallery-thumbnail.png)
![RJI RJ45 jack w. transformer 10 Gbit](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511130_20220819_172947521/09455511130_20220819_172947521_S.jpg)
RJI RJ45 jack w. transformer 10 Gbit
Article No.: 09 45 551 1560
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Identification | Magnetics |
Element | Female |
Specification | RJ45 |
with integrated transformer | |
Angled |
Termination method | Wave soldering termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Rated voltage | 30 V |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 56 |
---|---|
Net weight | 7.12 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140061712 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next