RJI RJ45 jack Cat.5 SMT angled Sample
Article No.: 09 45 551 1100 333
![RJI RJ45 jack Cat.5 SMT angled Sample](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511100_20220819_172757742/09455511100_20220819_172757742_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI RJ45 jack Cat.5 SMT angled Sample](/assets/images/3d-gallery-thumbnail.png)
![RJI RJ45 jack Cat.5 SMT angled Sample](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511100_20220819_172757742/09455511100_20220819_172757742_S.jpg)
RJI RJ45 jack Cat.5 SMT angled Sample
Article No.: 09 45 551 1100 333
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Female |
Specification | RJ45 |
Angled |
Termination method | Reflow soldering termination (SMT) |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Pack contents | Tray |
Rated current | 1.5 A |
---|---|
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Country of origin | Taiwan |
European customs tariff number | 85366990 |
GTIN | 5713140224384 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next