Han3A RJ45 Hybrid power jack SMD
Article No.: 09 45 525 0040
![Han3A RJ45 Hybrid power jack SMD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455250040_20220819_172307604/09455250040_20220819_172307604_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han3A RJ45 Hybrid power jack SMD](/assets/images/3d-gallery-thumbnail.png)
![Han3A RJ45 Hybrid power jack SMD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455250040_20220819_172307604/09455250040_20220819_172307604_S.jpg)
Han3A RJ45 Hybrid power jack SMD
Article No.: 09 45 525 0040
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 Hybrid |
Element | Power module |
Specification | for direct device integration |
Termination method | Reflow soldering termination (SMT) |
---|---|
Size | 3 A |
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 0 |
Conductor cross-section | 1.5 mm² |
---|---|
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene |
Approvals | DNV GL |
---|---|
PROFINET | Yes |
Packaging size | 100 |
---|---|
Net weight | 4.2 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140060982 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next