har-port USB 3.0 A-A; PFT
Article No.: 09 45 452 1902
![har-port USB 3.0 A-A; PFT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09454521902_20220819_172011848/09454521902_20220819_172011848_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-port USB 3.0 A-A; PFT](/assets/images/3d-gallery-thumbnail.png)
![har-port USB 3.0 A-A; PFT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09454521902_20220819_172011848/09454521902_20220819_172011848_S.jpg)
har-port USB 3.0 A-A; PFT
Article No.: 09 45 452 1902
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-port |
Element | Service interfaces |
Specification | USB 3.0 |
Connection type | Type A jack - type A jack |
---|---|
Fixing | Screwable in cover plates |
Ambient temperature | -25 ... +70 °C |
---|---|
Mating cycles | ≥ 1,500 |
Degree of protection acc. to IEC 60529 | IP20 |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | silver |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 9.64 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140060470 |
ETIM | EC002599 |
eCl@ss | 27060304 Appliance cord (data cable) |
Previous
Next