Han-Modular RJ45 10G Cat6 plug 8p IDC
Article No.: 09 45 400 1560
![Han-Modular RJ45 10G Cat6 plug 8p IDC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_45_400_1560_RGB01/09_45_400_1560_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Modular RJ45 10G Cat6 plug 8p IDC](/assets/images/3d-gallery-thumbnail.png)
![Han-Modular RJ45 10G Cat6 plug 8p IDC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_45_400_1560_RGB01/09_45_400_1560_RGB01_S.jpg)
Han-Modular RJ45 10G Cat6 plug 8p IDC
Article No.: 09 45 400 1560
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Element | Data connectors |
Specification | RJ Industrial RJ45 connector set |
Termination method | IDC termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 8 |
Conductor cross-section [AWG] | AWG 27/7 ... AWG 22/7 Stranded |
---|---|
AWG 27/1 ... AWG 22/1 Solid | |
Wire outer diameter | ≤1.6 mm |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
IEC 60603-7 | |
EN 45545-2 Fire protection on railway vehicles | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 41.584 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140060012 |
ETIM | EC000438 |
eCl@ss | 27440218 Module for industrial connectors (data) |
Previous
Next